Stainless steel roller chains – Dimensions according to ISO 606

Specifications

Chain Construction

N/A Crank Link

Model

N/A 80AS

Material

N/A Stainless Steel

Chain Size

N/A 80

Number of Strands

N/A 1

Description 1

N/A 80AS OFFSET LINK JWIS

Description 2

N/A CHAIN PARTS

Weight

N/A 0.07 kg