Stainless steel roller chains – Dimensions according to ISO 606

Specifications

Chain Construction

N/A Riveted

Model

N/A 80AS

Material

N/A Stainless Steel

Chain Size

N/A 80

Number of Strands

N/A 1

Description 1

N/A 80AS RIV 50FT JWIS

Description 2

N/A CHAIN

Weight

N/A 38.45 kg

Dimensions

Length

N/A 3.05 m