Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A M127 Vers. 1

Number of Strands

N/A 1

Min. no. of teeth per sprocket

N/A 21

Dimensions

Pitch

N/A 19.05 mm

a

N/A 24.80 mm

a1

N/A 26.25 mm

A

N/A 45.00 mm

B

N/A 50.00 mm

m

N/A 23.3 mm

Min. radius R

N/A 64 mm

s

N/A 3.5 mm