Item # |
Item Name |
Iwis Reference |
Min. no. of teeth per sprocket |
Pitch |
|---|---|---|---|---|
| 12B-1 M127 Vers. 1 | N/A JWIS Plate Top Chain | N/A M127 Vers. 1 | N/A 21 | N/A 19.05 mm |
| 12B-1 M127 Vers. 2 | N/A JWIS Plate Top Chain | N/A M127 Vers. 2 | N/A 50 | N/A 19.05 mm |
| 16B-1 M1611 | N/A JWIS Plate Top Chain | N/A M1611 | N/A 22 | N/A 25.40 mm |
| 212B-1 LR247 Vers. 1 | N/A JWIS Plate Top Chain | N/A LR247 Vers. 1 | N/A 10 | N/A 38.10 mm |
| 212B-1 LR247 Vers. 2 | N/A JWIS Plate Top Chain | N/A LR247 Vers. 2 | N/A 25 | N/A 38.10 mm |
| LR4810 | N/A JWIS Plate Top Chain | N/A LR4810 | N/A 12 | N/A 76.20 mm |