Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A M1611

Number of Strands

N/A 1

Min. no. of teeth per sprocket

N/A 22

Dimensions

Pitch

N/A 25.40 mm

a

N/A 37.40 mm

a1

N/A 39.90 mm

A

N/A 69.50 mm

B

N/A 80.00 mm

m

N/A 35.4 mm

Min. radius R

N/A 90 mm

s

N/A 3.5 mm