Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A LR247 Vers. 2

Number of Strands

N/A 1

Min. no. of teeth per sprocket

N/A 25

Dimensions

Pitch

N/A 38.10 mm

a1

N/A 26.35 mm

A

N/A 59.25 mm

B

N/A 80.00 mm

m

N/A 23.21 mm

Min. radius R

N/A 152 mm

s

N/A 3.5 mm