Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A LR4810

Number of Strands

N/A 1

Min. no. of teeth per sprocket

N/A 12

Dimensions

Pitch

N/A 76.20 mm

a

N/A 34.00 mm

a1

N/A 35.90 mm

A

N/A 92.60 mm

B

N/A 82.50 mm

m

N/A 31.12 mm

Min. radius R

N/A 147 mm

s

N/A 3 mm