1-1/4" pitch ANSI Standard double strand cotter pin conn link JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648216277

Iwis Reference

N/A D 2012 A

Type

N/A American Standard (Ansi), Duplex

Chain Construction

N/A Connecting Link

Model

N/A 20 A-2

Chain Size

N/A 100

Number of Strands

N/A 2

Fb - Ave. Tensile Strength

N/A 225.55 kN

FU - Min. Tensile strength

N/A 174.00 kN

f - Bearing Area

N/A 5.24 cm²

Description 1

N/A 100-2 CPCL JWIS

Description 2

N/A CHAIN PARTS

Norm

N/A ISO 606

q - Weight Per Meter

N/A 7.86 kg/m

Weight

N/A 0.202 kg

Weight Pounds Per Foot

N/A 5.28 lb/ft

Dimensions

p - Pitch

N/A 31.75 mm

Pitch p (")

N/A 1 1/4

Roller Width

N/A 19.05 mm

g max. - Height Inner Plate

N/A 30.16 mm

d1 max. - Roller Diameter

N/A 19.05 mm

b1 min. - Width between Inner Plates

N/A 19.05 mm

b2 max. - Total Width Inner Link

N/A 27.45 mm

d2 max. - Pin Diameter

N/A 9.54 mm

a1 max.

N/A 76.28 mm

a max.

N/A 79.18 mm

e - Transverse Pitch

N/A 35.76 mm