
UPC Code |
N/A 847648215300 |
Iwis Reference |
N/A M 2012 A |
Type |
N/A American Standard (Ansi), Simplex |
Chain Construction |
N/A Riveted |
Model |
N/A 20 A-1 |
Chain Size |
N/A 100 |
Number of Strands |
N/A 1 |
Fb - Ave. Tensile Strength |
N/A 112.78 kN |
FU - Min. Tensile strength |
N/A 87.00 kN |
f - Bearing Area |
N/A 2.62 cm² |
Description 1 |
N/A 100 RIV 50FT JWIS |
Description 2 |
N/A CHAIN |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 3.95 kg/m |
Weight |
N/A 56.894 kg |
Weight Pounds Per Foot |
N/A 2.65 lb/ft |
Length |
N/A 3.05 m |
p - Pitch |
N/A 31.75 mm |
Pitch p (") |
N/A 1 1/4 |
Roller Width |
N/A 19.05 mm |
g max. - Height Inner Plate |
N/A 30.16 mm |
d1 max. - Roller Diameter |
N/A 19.05 mm |
b1 min. - Width between Inner Plates |
N/A 19.05 mm |
b2 max. - Total Width Inner Link |
N/A 27.45 mm |
d2 max. - Pin Diameter |
N/A 9.54 mm |
a1 max. |
N/A 39.68 mm |
a max. |
N/A 43.98 mm |