
UPC Code |
N/A 847648276141 |
Iwis Reference |
N/A M 2416 A |
Type |
N/A American Standard (Ansi), Simplex |
Chain Construction |
N/A Connecting Link |
Model |
N/A 24 A-1 |
Chain Size |
N/A 120 |
Number of Strands |
N/A 1 |
Fb - Ave. Tensile Strength |
N/A 152.98 kN |
FU - Min. Tensile strength |
N/A 125.00 kN |
f - Bearing Area |
N/A 3.94 cm² |
Description 1 |
N/A 120 CPCL JWIS |
Description 2 |
N/A CHAIN PARTS |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 5.64 kg/m |
Weight |
N/A 2.307 kg |
Weight Pounds Per Foot |
N/A 3.79 lb/ft |
p - Pitch |
N/A 38.10 mm |
Pitch p (") |
N/A 1 1/2 |
Roller Width |
N/A 25.4 mm |
g max. - Height Inner Plate |
N/A 36.19 mm |
d1 max. - Roller Diameter |
N/A 22.23 mm |
b1 min. - Width between Inner Plates |
N/A 25.40 mm |
b2 max. - Total Width Inner Link |
N/A 35.45 mm |
d2 max. - Pin Diameter |
N/A 11.11 mm |
a1 max. |
N/A 51.06 mm |
a max. |
N/A 55.36 mm |