1-1/2" pitch ANSI Standard single strand riveted chain 10FT JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648276110

Iwis Reference

N/A M 2416 A

Type

N/A American Standard (Ansi), Simplex

Chain Construction

N/A Riveted

Model

N/A 24 A-1

Chain Size

N/A 120

Number of Strands

N/A 1

Fb - Ave. Tensile Strength

N/A 152.98 kN

FU - Min. Tensile strength

N/A 125.00 kN

f - Bearing Area

N/A 3.94 cm²

Description 1

N/A 120 RIV 10FT JWIS

Description 2

N/A CHAIN

Norm

N/A ISO 606

q - Weight Per Meter

N/A 5.64 kg/m

Weight

N/A 16.783 kg

Weight Pounds Per Foot

N/A 3.79 lb/ft

Dimensions

Length

N/A 3.05 m

p - Pitch

N/A 38.10 mm

Pitch p (")

N/A 1 1/2

Roller Width

N/A 25.4 mm

g max. - Height Inner Plate

N/A 36.19 mm

d1 max. - Roller Diameter

N/A 22.23 mm

b1 min. - Width between Inner Plates

N/A 25.40 mm

b2 max. - Total Width Inner Link

N/A 35.45 mm

d2 max. - Pin Diameter

N/A 11.11 mm

a1 max.

N/A 51.06 mm

a max.

N/A 55.36 mm