
UPC Code |
N/A 847648276165 |
Iwis Reference |
N/A M 2816 A |
Type |
N/A American Standard (Ansi), Simplex |
Chain Construction |
N/A Connecting Link |
Model |
N/A 28 A-1 |
Chain Size |
N/A 140 |
Number of Strands |
N/A 1 |
Fb - Ave. Tensile Strength |
N/A 205.94 kN |
FU - Min. Tensile strength |
N/A 170.00 kN |
f - Bearing Area |
N/A 4.73 cm² |
Description 1 |
N/A 140 CPCL JWIS |
Description 2 |
N/A CHAIN PARTS |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 7.38 kg/m |
Weight |
N/A 3.646 kg |
Weight Pounds Per Foot |
N/A 4.96 lb/ft |
p - Pitch |
N/A 44.45 mm |
Pitch p (") |
N/A 1 3/4 |
Roller Width |
N/A 25.4 mm |
g max. - Height Inner Plate |
N/A 42.22 mm |
d1 max. - Roller Diameter |
N/A 25.40 mm |
b1 min. - Width between Inner Plates |
N/A 25.40 mm |
b2 max. - Total Width Inner Link |
N/A 37.18 mm |
d2 max. - Pin Diameter |
N/A 12.71 mm |
a1 max. |
N/A 54.54 mm |
a max. |
N/A 59.44 mm |