1-3/4" pitch ANSI Standard single strand offset link JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648276172

Iwis Reference

N/A M 2816 A

Type

N/A American Standard (Ansi), Simplex

Chain Construction

N/A Crank Link

Model

N/A 28 A-1

Chain Size

N/A 140

Number of Strands

N/A 1

Fb - Ave. Tensile Strength

N/A 205.94 kN

FU - Min. Tensile strength

N/A 170.00 kN

f - Bearing Area

N/A 4.73 cm²

Description 1

N/A 140 OFFSET LINK JWIS

Description 2

N/A CHAIN PARTS

Norm

N/A ISO 606

q - Weight Per Meter

N/A 7.38 kg/m

Weight

N/A 3.679 kg

Weight Pounds Per Foot

N/A 4.96 lb/ft

Dimensions

p - Pitch

N/A 44.45 mm

Pitch p (")

N/A 1 3/4

Roller Width

N/A 25.4 mm

g max. - Height Inner Plate

N/A 42.22 mm

d1 max. - Roller Diameter

N/A 25.40 mm

b1 min. - Width between Inner Plates

N/A 25.40 mm

b2 max. - Total Width Inner Link

N/A 37.18 mm

d2 max. - Pin Diameter

N/A 12.71 mm

a1 max.

N/A 54.54 mm

a max.

N/A 59.44 mm