
UPC Code |
N/A 847648276189 |
Iwis Reference |
N/A M 3219 A |
Type |
N/A American Standard (Ansi), Simplex |
Chain Construction |
N/A Connecting Link |
Model |
N/A 32 A-1 |
Chain Size |
N/A 160 |
Number of Strands |
N/A 1 |
Fb - Ave. Tensile Strength |
N/A 256.93 kN |
FU - Min. Tensile strength |
N/A 223.00 kN |
f - Bearing Area |
N/A 6.46 cm² |
Description 1 |
N/A 160 CPCL JWIS |
Description 2 |
N/A CHAIN PARTS |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 9.40 kg/m |
Weight |
N/A 5.513 kg |
Weight Pounds Per Foot |
N/A 6.32 lb/ft |
p - Pitch |
N/A 50.80 mm |
Pitch p (") |
N/A 2 |
Roller Width |
N/A 31.55 mm |
g max. - Height Inner Plate |
N/A 48.26 mm |
d1 max. - Roller Diameter |
N/A 25.58 mm |
b1 min. - Width between Inner Plates |
N/A 31.55 mm |
b2 max. - Total Width Inner Link |
N/A 45.21 mm |
d2 max. - Pin Diameter |
N/A 14.29 mm |
a1 max. |
N/A 65.52 mm |
a max. |
N/A 69.82 mm |