Print Back
2" pitch ANSI Standard single strand riveted chain 10FT JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648276134

Iwis Reference

N/A M 3219 A

Type

N/A American Standard (Ansi), Simplex

Chain Construction

N/A Riveted

Model

N/A 32 A-1

Chain Size

N/A 160

Number of Strands

N/A 1

Fb - Ave. Tensile Strength

N/A 256.93 kN

FU - Min. Tensile strength

N/A 223.00 kN

f - Bearing Area

N/A 6.46 cm²

Description 1

N/A 160 RIV 10FT JWIS

Description 2

N/A CHAIN

Norm

N/A ISO 606

q - Weight Per Meter

N/A 9.40 kg/m

Weight

N/A 30.073 kg

Weight Pounds Per Foot

N/A 6.32 lb/ft

Dimensions

Length

N/A 3.05 m

p - Pitch

N/A 50.80 mm

Pitch p (")

N/A 2

Roller Width

N/A 31.55 mm

g max. - Height Inner Plate

N/A 48.26 mm

d1 max. - Roller Diameter

N/A 25.58 mm

b1 min. - Width between Inner Plates

N/A 31.55 mm

b2 max. - Total Width Inner Link

N/A 45.21 mm

d2 max. - Pin Diameter

N/A 14.29 mm

a1 max.

N/A 65.52 mm

a max.

N/A 69.82 mm