1/4" pitch ANSI Standard single strand riveted chain 100FT JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648218042

Iwis Reference

N/A G 42 A

Type

N/A American Standard (Ansi), Simplex

Chain Construction

N/A Riveted

Model

N/A 04 C-1

Chain Size

N/A 25

Number of Strands

N/A 1

Fb - Ave. Tensile Strength

N/A 4.91 kN

FU - Min. Tensile strength

N/A 3.50 kN

f - Bearing Area

N/A 0.11 cm²

Description 1

N/A 25 RIV 100FT JWIS

Description 2

N/A CHAIN

Norm

N/A ISO 606

q - Weight Per Meter

N/A 0.13 kg/m

Weight

N/A 3.856 kg

Weight Pounds Per Foot

N/A 0.09 lb/ft

Dimensions

Length

N/A 30.48 m

p - Pitch

N/A 6.35 mm

Pitch p (")

N/A 1/4

Roller Width

N/A 3.18 mm

g max. - Height Inner Plate

N/A 5.80 mm

d1 max. - Roller Diameter

N/A 3.30 mm

b1 min. - Width between Inner Plates

N/A 3.18 mm

b2 max. - Total Width Inner Link

N/A 4.80 mm

d2 max. - Pin Diameter

N/A 2.31 mm

a1 max.

N/A 7.82 mm

a max.

N/A 8.62 mm