
UPC Code |
N/A 847648216093 |
Iwis Reference |
N/A G 42 A |
Type |
N/A American Standard (Ansi), Simplex |
Chain Construction |
N/A Connecting Link |
Model |
N/A 04 C-1 |
Chain Size |
N/A 25 |
Number of Strands |
N/A 1 |
Fb - Ave. Tensile Strength |
N/A 4.91 kN |
FU - Min. Tensile strength |
N/A 3.50 kN |
f - Bearing Area |
N/A 0.11 cm² |
Description 1 |
N/A 25 SCCL JWIS |
Description 2 |
N/A CHAIN PARTS |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 0.13 kg/m |
Weight |
N/A 0.001 kg |
Weight Pounds Per Foot |
N/A 0.09 lb/ft |
p - Pitch |
N/A 6.35 mm |
Pitch p (") |
N/A 1/4 |
Roller Width |
N/A 3.18 mm |
g max. - Height Inner Plate |
N/A 5.80 mm |
d1 max. - Roller Diameter |
N/A 3.30 mm |
b1 min. - Width between Inner Plates |
N/A 3.18 mm |
b2 max. - Total Width Inner Link |
N/A 4.80 mm |
d2 max. - Pin Diameter |
N/A 2.31 mm |
a1 max. |
N/A 7.82 mm |
a max. |
N/A 8.62 mm |