
UPC Code |
N/A 847648216611 |
Iwis Reference |
N/A TR 67 A |
Type |
N/A American Standard (Ansi), Triplex |
Chain Construction |
N/A Crank Link |
Model |
N/A 06 A-3 |
Chain Size |
N/A 35 |
Number of Strands |
N/A 3 |
Fb - Ave. Tensile Strength |
N/A 32.95 kN |
FU - Min. Tensile strength |
N/A 23.70 kN |
f - Bearing Area |
N/A 0.81 cm² |
Description 1 |
N/A 35-3 OFFSET LINK JWIS |
Description 2 |
N/A CHAIN PARTS |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 0.94 kg/m |
Weight |
N/A 0.010 kg |
Weight Pounds Per Foot |
N/A 0.63 lb/ft |
p - Pitch |
N/A 9.53 mm |
Pitch p (") |
N/A 3/8 |
Roller Width |
N/A 4.78 mm |
g max. - Height Inner Plate |
N/A 9.04 mm |
d1 max. - Roller Diameter |
N/A 5.08 mm |
b1 min. - Width between Inner Plates |
N/A 4.78 mm |
b2 max. - Total Width Inner Link |
N/A 7.46 mm |
d2 max. - Pin Diameter |
N/A 3.60 mm |
a1 max. |
N/A 32.18 mm |
a max. |
N/A 33.28 mm |
e - Transverse Pitch |
N/A 10.13 mm |