
UPC Code |
N/A 847648216598 |
Iwis Reference |
N/A G 67 A |
Type |
N/A American Standard (Ansi), Simplex |
Chain Construction |
N/A Crank Link |
Model |
N/A 06 A-1 |
Chain Size |
N/A 35 |
Number of Strands |
N/A 1 |
Fb - Ave. Tensile Strength |
N/A 10.98 kN |
FU - Min. Tensile strength |
N/A 7.90 kN |
f - Bearing Area |
N/A 0.27 cm² |
Description 1 |
N/A 35 OFFSET LINK JWIS |
Description 2 |
N/A CHAIN PARTS |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 0.32 kg/m |
Weight |
N/A 0.004 kg |
Weight Pounds Per Foot |
N/A 0.22 lb/ft |
p - Pitch |
N/A 9.55 mm |
Pitch p (") |
N/A 3/8 |
Roller Width |
N/A 4.78 mm |
g max. - Height Inner Plate |
N/A 9.04 mm |
d1 max. - Roller Diameter |
N/A 5.08 mm |
b1 min. - Width between Inner Plates |
N/A 4.78 mm |
b2 max. - Total Width Inner Link |
N/A 7.46 mm |
d2 max. - Pin Diameter |
N/A 3.60 mm |
a1 max. |
N/A 11.96 mm |
a max. |
N/A 12.93 mm |