
UPC Code |
N/A 847648216642 |
Iwis Reference |
N/A TR 85 A |
Type |
N/A American Standard (Ansi), Triplex |
Chain Construction |
N/A Crank Link |
Model |
N/A 06 A-3 |
Chain Size |
N/A 40 |
Number of Strands |
N/A 3 |
Fb - Ave. Tensile Strength |
N/A 50.00 kN |
FU - Min. Tensile strength |
N/A 41.70 kN |
f - Bearing Area |
N/A 1.32 cm² |
Description 1 |
N/A 40-3 OFFSET LINK JWIS |
Description 2 |
N/A CHAIN PARTS |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 1.82 kg/m |
Weight |
N/A 0.025 kg |
Weight Pounds Per Foot |
N/A 1.22 lb/ft |
p - Pitch |
N/A 12.70 mm |
Pitch p (") |
N/A 1/2 |
Roller Width |
N/A 7.92 mm |
g max. - Height Inner Plate |
N/A 12.06 mm |
d1 max. - Roller Diameter |
N/A 7.95 mm |
b1 min. - Width between Inner Plates |
N/A 7.92 mm |
b2 max. - Total Width Inner Link |
N/A 11.17 mm |
d2 max. - Pin Diameter |
N/A 3.98 mm |
a1 max. |
N/A 45.40 mm |
a max. |
N/A 47.36 mm |
e - Transverse Pitch |
N/A 14.38 mm |