1/2" pitch ANSI Standard triple strand riveted chain 100FT JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648215201

Iwis Reference

N/A TR 85 A

Type

N/A American Standard (Ansi), Triplex

Chain Construction

N/A Riveted

Model

N/A 08 A-3

Chain Size

N/A 40

Number of Strands

N/A 3

Fb - Ave. Tensile Strength

N/A 50.00 kN

FU - Min. Tensile strength

N/A 41.70 kN

f - Bearing Area

N/A 1.32 cm²

Description 1

N/A 40-3 RIV 100FT JWIS

Description 2

N/A CHAIN

Norm

N/A ISO 606

q - Weight Per Meter

N/A 1.82 kg/m

Weight

N/A 56.214 kg

Weight Pounds Per Foot

N/A 1.22 lb/ft

Dimensions

Length

N/A 30.48 m

p - Pitch

N/A 12.70 mm

Pitch p (")

N/A 1/2

Roller Width

N/A 7.92 mm

g max. - Height Inner Plate

N/A 12.06 mm

d1 max. - Roller Diameter

N/A 7.95 mm

b1 min. - Width between Inner Plates

N/A 7.92 mm

b2 max. - Total Width Inner Link

N/A 11.17 mm

d2 max. - Pin Diameter

N/A 3.98 mm

a1 max.

N/A 45.40 mm

a max.

N/A 47.36 mm

e - Transverse Pitch

N/A 14.38 mm