1/2" pitch ANSI Standard single strand riveted chain 100FT JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648215188

Iwis Reference

N/A L 85 A

Type

N/A American Standard (Ansi), Simplex

Chain Construction

N/A Riveted

Model

N/A 08 A-1

Chain Size

N/A 40

Number of Strands

N/A 1

Fb - Ave. Tensile Strength

N/A 18.00 kN

FU - Min. Tensile strength

N/A 13.90 kN

f - Bearing Area

N/A 0.44 cm²

Description 1

N/A 40 RIV 100FT JWIS

Description 2

N/A CHAIN

Norm

N/A ISO 606

q - Weight Per Meter

N/A 0.60 kg/m

Weight

N/A 18.906 kg

Weight Pounds Per Foot

N/A 0.4 lb/ft

Dimensions

Length

N/A 30.48 m

p - Pitch

N/A 12.70 mm

Pitch p (")

N/A 1/2

Roller Width

N/A 7.92 mm

g max. - Height Inner Plate

N/A 12.06 mm

d1 max. - Roller Diameter

N/A 7.95 mm

b1 min. - Width between Inner Plates

N/A 7.92 mm

b2 max. - Total Width Inner Link

N/A 11.17 mm

d2 max. - Pin Diameter

N/A 3.98 mm

a1 max.

N/A 16.60 mm

a max.

N/A 18.54 mm