
UPC Code |
N/A 847648215911 |
Iwis Reference |
N/A D 106 A |
Type |
N/A American Standard (Ansi), Duplex |
Chain Construction |
N/A Riveted |
Model |
N/A 10 A-2 |
Chain Size |
N/A 50 |
Number of Strands |
N/A 2 |
Fb - Ave. Tensile Strength |
N/A 56.00 kN |
FU - Min. Tensile strength |
N/A 43.60 kN |
f - Bearing Area |
N/A 1.40 cm² |
Description 1 |
N/A 50-2NP RIV 10FT JWIS |
Description 2 |
N/A CHAIN |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 2.00 kg/m |
Weight |
N/A 6.374 kg |
Weight Pounds Per Foot |
N/A 1.34 lb/ft |
Length |
N/A 3.05 m |
p - Pitch |
N/A 15.88 mm |
Pitch p (") |
N/A 5/8 |
Roller Width |
N/A 9.53 mm |
g max. - Height Inner Plate |
N/A 15.08 mm |
d1 max. - Roller Diameter |
N/A 10.16 mm |
b1 min. - Width between Inner Plates |
N/A 9.53 mm |
b2 max. - Total Width Inner Link |
N/A 13.84 mm |
d2 max. - Pin Diameter |
N/A 5.09 mm |
a1 max. |
N/A 38.60 mm |
a max. |
N/A 40.72 mm |
e - Transverse Pitch |
N/A 18.11 mm |