
UPC Code |
N/A 847648215232 |
Iwis Reference |
N/A TR 106 A |
Type |
N/A American Standard (Ansi), Triplex |
Chain Construction |
N/A Riveted |
Model |
N/A 10 A-3 |
Chain Size |
N/A 50 |
Number of Strands |
N/A 3 |
Fb - Ave. Tensile Strength |
N/A 80.00 kN |
FU - Min. Tensile strength |
N/A 65.40 kN |
f - Bearing Area |
N/A 2.10 cm² |
Description 1 |
N/A 50-3 RIV 100FT JWIS |
Description 2 |
N/A CHAIN |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 2.89 kg/m |
Weight |
N/A 95.236 kg |
Weight Pounds Per Foot |
N/A 1.94 lb/ft |
Length |
N/A 30.48 m |
p - Pitch |
N/A 15.88 mm |
Pitch p (") |
N/A 5/8 |
Roller Width |
N/A 9.53 mm |
g max. - Height Inner Plate |
N/A 15.08 mm |
d1 max. - Roller Diameter |
N/A 10.16 mm |
b1 min. - Width between Inner Plates |
N/A 9.53 mm |
b2 max. - Total Width Inner Link |
N/A 13.84 mm |
d2 max. - Pin Diameter |
N/A 5.09 mm |
a1 max. |
N/A 56.70 mm |
a max. |
N/A 58.93 mm |
e - Transverse Pitch |
N/A 18.11 mm |