5/8" pitch ANSI Standard triple strand spring clip conn link JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648216192

Iwis Reference

N/A TR 106 A

Type

N/A American Standard (Ansi), Triplex

Chain Construction

N/A Connecting Link

Model

N/A 10 A-3

Chain Size

N/A 50

Number of Strands

N/A 3

Fb - Ave. Tensile Strength

N/A 80.00 kN

FU - Min. Tensile strength

N/A 65.40 kN

f - Bearing Area

N/A 2.10 cm²

Description 1

N/A 50-3 SCCL JWIS

Description 2

N/A CHAIN PARTS

Norm

N/A ISO 606

q - Weight Per Meter

N/A 2.89 kg/m

Weight

N/A 0.045 kg

Weight Pounds Per Foot

N/A 1.94 lb/ft

Dimensions

p - Pitch

N/A 15.88 mm

Pitch p (")

N/A 5/8

Roller Width

N/A 9.53 mm

g max. - Height Inner Plate

N/A 15.08 mm

d1 max. - Roller Diameter

N/A 10.16 mm

b1 min. - Width between Inner Plates

N/A 9.53 mm

b2 max. - Total Width Inner Link

N/A 13.84 mm

d2 max. - Pin Diameter

N/A 5.09 mm

a1 max.

N/A 56.70 mm

a max.

N/A 58.93 mm

e - Transverse Pitch

N/A 18.11 mm