3/4" pitch ANSI Standard nickel plated double strand riveted chain 10FT JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648215935

Iwis Reference

N/A D 128 A

Type

N/A American Standard (Ansi), Duplex

Chain Construction

N/A Riveted

Model

N/A 12 A-2

Chain Size

N/A 60

Number of Strands

N/A 2

Fb - Ave. Tensile Strength

N/A 84.00 kN

FU - Min. Tensile strength

N/A 62.60 kN

f - Bearing Area

N/A 2.12 cm²

Description 1

N/A 60-2NP RIV 10FT JWIS

Description 2

N/A CHAIN

Norm

N/A ISO 606

q - Weight Per Meter

N/A 2.90 kg/m

Weight

N/A 8.778 kg

Weight Pounds Per Foot

N/A 1.95 lb/ft

Dimensions

Length

N/A 3.05 m

p - Pitch

N/A 19.05 mm

Pitch p (")

N/A 3/4

Roller Width

N/A 12.7 mm

g max. - Height Inner Plate

N/A 18.09 mm

d1 max. - Roller Diameter

N/A 11.91 mm

b1 min. - Width between Inner Plates

N/A 12.70 mm

b2 max. - Total Width Inner Link

N/A 17.75 mm

d2 max. - Pin Diameter

N/A 5.96 mm

a1 max.

N/A 48.20 mm

a max.

N/A 50.83 mm

e - Transverse Pitch

N/A 22.78 mm