
UPC Code |
N/A 847648215744 |
Iwis Reference |
N/A TR 128 A |
Type |
N/A American Standard (Ansi), Triplex |
Chain Construction |
N/A Riveted |
Model |
N/A 12 A-3 |
Chain Size |
N/A 60 |
Number of Strands |
N/A 3 |
Fb - Ave. Tensile Strength |
N/A 125.00 kN |
FU - Min. Tensile strength |
N/A 93.90 kN |
f - Bearing Area |
N/A 3.18 cm² |
Description 1 |
N/A 60-3 RIV 10FT JWIS |
Description 2 |
N/A CHAIN |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 4.28 kg/m |
Weight |
N/A 13.200 kg |
Weight Pounds Per Foot |
N/A 2.88 lb/ft |
Length |
N/A 3.05 m |
p - Pitch |
N/A 19.05 mm |
Pitch p (") |
N/A 3/4 |
Roller Width |
N/A 12.7 mm |
g max. - Height Inner Plate |
N/A 18.09 mm |
d1 max. - Roller Diameter |
N/A 11.91 mm |
b1 min. - Width between Inner Plates |
N/A 12.70 mm |
b2 max. - Total Width Inner Link |
N/A 17.75 mm |
d2 max. - Pin Diameter |
N/A 5.96 mm |
a1 max. |
N/A 71.10 mm |
a max. |
N/A 73.71 mm |
e - Transverse Pitch |
N/A 22.78 mm |