Print Back
1" pitch ANSI Standard triple strand riveted chain 10FT JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648215775

Iwis Reference

N/A TR 1610 A

Type

N/A American Standard (Ansi), Triplex

Chain Construction

N/A Riveted

Model

N/A 16 A-3

Chain Size

N/A 80

Number of Strands

N/A 3

Fb - Ave. Tensile Strength

N/A 210.00 kN

FU - Min. Tensile strength

N/A 166.80 kN

f - Bearing Area

N/A 5.37 cm²

Description 1

N/A 80-3 RIV 10FT JWIS

Description 2

N/A CHAIN

Norm

N/A ISO 606

q - Weight Per Meter

N/A 7.54 kg/m

Weight

N/A 22.950 kg

Weight Pounds Per Foot

N/A 5.07 lb/ft

Dimensions

Length

N/A 3.05 m

p - Pitch

N/A 25.40 mm

Pitch p (")

N/A 1

Roller Width

N/A 15.88 mm

g max. - Height Inner Plate

N/A 24.13 mm

d1 max. - Roller Diameter

N/A 15.88 mm

b1 min. - Width between Inner Plates

N/A 15.88 mm

b2 max. - Total Width Inner Link

N/A 22.60 mm

d2 max. - Pin Diameter

N/A 7.94 mm

a1 max.

N/A 91.40 mm

a max.

N/A 93.50 mm

e - Transverse Pitch

N/A 29.29 mm