Print Back
1" pitch ANSI Standard single strand spring clip conn link JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648216239

Iwis Reference

N/A M 1610 A

Type

N/A American Standard (Ansi), Simplex

Chain Construction

N/A Connecting Link

Model

N/A 16 A-1

Chain Size

N/A 80

Number of Strands

N/A 1

Fb - Ave. Tensile Strength

N/A 68.00 kN

FU - Min. Tensile strength

N/A 55.60 kN

f - Bearing Area

N/A 1.79 cm²

Description 1

N/A 80 SCCL JWIS

Description 2

N/A CHAIN PARTS

Norm

N/A ISO 606

q - Weight Per Meter

N/A 2.57 kg/m

Weight

N/A 0.056 kg

Weight Pounds Per Foot

N/A 1.73 lb/ft

Dimensions

p - Pitch

N/A 25.40 mm

Pitch p (")

N/A 1

Roller Width

N/A 15.88 mm

g max. - Height Inner Plate

N/A 24.13 mm

d1 max. - Roller Diameter

N/A 15.88 mm

b1 min. - Width between Inner Plates

N/A 15.88 mm

b2 max. - Total Width Inner Link

N/A 22.60 mm

d2 max. - Pin Diameter

N/A 7.94 mm

a1 max.

N/A 33.00 mm

a max.

N/A 35.00 mm