
UPC Code |
N/A 847648060191 |
Iwis Reference |
N/A G 42 |
Type |
N/A British Standard, Simplex |
Chain Construction |
N/A Riveted |
Model |
N/A 04 |
Chain Size |
N/A 04 |
Number of Strands |
N/A 1 |
Fb - Ave. Tensile Strength |
N/A 3.20 kN |
FU - Min. Tensile strength |
N/A 3.00 kN |
f - Bearing Area |
N/A 0.07 cm² |
Description 1 |
N/A 04 METRIC CHAIN 5M JWIS |
Description 2 |
N/A CHAIN |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 0.12 kg/m |
Weight |
N/A 0.549 kg |
Weight Pounds Per Foot |
N/A 0.08 lb/ft |
Length |
N/A 5.00 m |
p - Pitch |
N/A 6.00 mm |
Pitch p (") |
N/A 6 x 2.8 mm |
Roller Width |
N/A 2.8 mm |
g max. - Height Inner Plate |
N/A 5.00 mm |
d1 max. - Roller Diameter |
N/A 4.00 mm |
b1 min. - Width between Inner Plates |
N/A 2.80 mm |
b2 max. - Total Width Inner Link |
N/A 4.10 mm |
d2 max. - Pin Diameter |
N/A 1.85 mm |
| a1 max.1 | N/A 6.70 mm |
| a max.2 | N/A 7.60 mm |