Print Back
1/4" pitch British Standard single strand spring clip conn link JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648060214

Iwis Reference

N/A G 42

Type

N/A British Standard, Simplex

Chain Construction

N/A Connecting Link

Model

N/A 04

Chain Size

N/A 04

Number of Strands

N/A 1

Fb - Ave. Tensile Strength

N/A 3.20 kN

FU - Min. Tensile strength

N/A 3.00 kN

f - Bearing Area

N/A 0.07 cm²

Description 1

N/A 04 METRIC SCCL JWIS

Description 2

N/A CHAIN PARTS

Norm

N/A ISO 606

q - Weight Per Meter

N/A 0.12 kg/m

Weight

N/A 0.005 kg

Weight Pounds Per Foot

N/A 0.08 lb/ft

Dimensions

p - Pitch

N/A 6.00 mm

Pitch p (")

N/A 6 x 2.8 mm

g max. - Height Inner Plate

N/A 5.00 mm

b2 max. - Total Width Inner Link

N/A 4.10 mm

d2 max. - Pin Diameter

N/A 1.85 mm
a1 max.1 N/A 6.70 mm
a max.2 N/A 7.60 mm
  • 1 Varying dimensions for cranked links
  • 2 Varying dimensions for cranked links