5/16" pitch British Standard single strand spring clip conn link JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648060238

Iwis Reference

N/A G 52

Type

N/A British Standard, Simplex

Chain Construction

N/A Connecting Link

Model

N/A 05 B-1

Chain Size

N/A 05

Number of Strands

N/A 1

Fb - Ave. Tensile Strength

N/A 6.00 kN

FU - Min. Tensile strength

N/A 4.40 kN

f - Bearing Area

N/A 0.11 cm²

Description 1

N/A 05 METRIC SCCL JWIS

Description 2

N/A CHAIN PARTS

Norm

N/A ISO 606

q - Weight Per Meter

N/A 0.18 kg/m

Weight

N/A 0.005 kg

Weight Pounds Per Foot

N/A 0.12 lb/ft

Dimensions

p - Pitch

N/A 8.00 mm

Pitch p (")

N/A 8 mm x 1/8"

g max. - Height Inner Plate

N/A 7.10 mm

b2 max. - Total Width Inner Link

N/A 4.85 mm

d2 max. - Pin Diameter

N/A 2.31 mm
a1 max.1 N/A 8.10 mm
a max.2 N/A 9.20 mm
  • 1 Varying dimensions for cranked links
  • 2 Varying dimensions for cranked links