3/8" pitch British Standard single strand spring clip conn link JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648060252

Iwis Reference

N/A G 67

Type

N/A British Standard, Simplex

Chain Construction

N/A Connecting Link

Model

N/A 08 B-1

Chain Size

N/A 06

Number of Strands

N/A 1

Fb - Ave. Tensile Strength

N/A 10.50 kN

FU - Min. Tensile strength

N/A 8.90 kN

f - Bearing Area

N/A 0.28 cm²

Description 1

N/A 06B-1 SCCL JWIS

Description 2

N/A CHAIN PARTS

Norm

N/A ISO 606

q - Weight Per Meter

N/A 0.41 kg/m

Weight

N/A 0.004 kg

Weight Pounds Per Foot

N/A 0.28 lb/ft

Dimensions

p - Pitch

N/A 9.53 mm

Pitch p (")

N/A 3/8 x 7/32"

g max. - Height Inner Plate

N/A 8.20 mm

b2 max. - Total Width Inner Link

N/A 8.53 mm

d2 max. - Pin Diameter

N/A 3.31 mm
a1 max.1 N/A 12.90 mm
a max.2 N/A 14.10 mm
  • 1 Varying dimensions for cranked links
  • 2 Varying dimensions for cranked links