
UPC Code |
N/A 847648060283 |
Iwis Reference |
N/A D 67 |
Type |
N/A British Standard, Duplex |
Chain Construction |
N/A Riveted |
Model |
N/A 06 B-2 |
Chain Size |
N/A 06 |
Number of Strands |
N/A 2 |
Fb - Ave. Tensile Strength |
N/A 20.00 kN |
FU - Min. Tensile strength |
N/A 16.90 kN |
f - Bearing Area |
N/A 0.56 cm² |
Description 1 |
N/A 06B-2 RIV 10FT JWIS |
Description 2 |
N/A CHAIN |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 0.78 kg/m |
Weight |
N/A 2.041 kg |
Weight Pounds Per Foot |
N/A 0.52 lb/ft |
Length |
N/A 3.05 m |
p - Pitch |
N/A 9.53 mm |
Pitch p (") |
N/A 3/8 x 7/32" |
Roller Width |
N/A 5.72 mm |
g max. - Height Inner Plate |
N/A 8.20 mm |
d1 max. - Roller Diameter |
N/A 6.35 mm |
b1 min. - Width between Inner Plates |
N/A 5.72 mm |
b2 max. - Total Width Inner Link |
N/A 8.53 mm |
d2 max. - Pin Diameter |
N/A 3.31 mm |
| a1 max.1 | N/A 23.40 mm |
| a max.2 | N/A 24.60 mm |
e - Transverse Pitch |
N/A 10.24 mm |