1/2" pitch British Standard single strand spring clip conn link JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648060368

Iwis Reference

N/A L 85 SL

Type

N/A British Standard, Simplex

Chain Construction

N/A Connecting Link

Model

N/A 08 B-1

Chain Size

N/A 08

Number of Strands

N/A 1

Fb - Ave. Tensile Strength

N/A 22.00 kN

FU - Min. Tensile strength

N/A 17.80 kN

f - Bearing Area

N/A 0.50 cm²

Description 1

N/A 08B-1 SCCL JWIS

Description 2

N/A CHAIN PARTS

Norm

N/A ISO 606

q - Weight Per Meter

N/A 0.70 kg/m

Weight

N/A 0.007 kg

Weight Pounds Per Foot

N/A 0.47 lb/ft

Dimensions

p - Pitch

N/A 12.70 mm

Pitch p (")

N/A 1/2 x 5/16"

g max. - Height Inner Plate

N/A 11.80 mm

b2 max. - Total Width Inner Link

N/A 11.30 mm

d2 max. - Pin Diameter

N/A 4.45 mm
a1 max.1 N/A 16.90 mm
a max.2 N/A 18.50 mm
  • 1 Varying dimensions for cranked links
  • 2 Varying dimensions for cranked links