1/2" pitch British Standard double strand spring clip conn link JWIS brand

SEO

Brand

N/A JWIS

Specifications

UPC Code

N/A 847648060412

Iwis Reference

N/A D 85 SL

Type

N/A British Standard, Duplex

Chain Construction

N/A Connecting Link

Model

N/A 08 B-2

Chain Size

N/A 08

Number of Strands

N/A 2

Fb - Ave. Tensile Strength

N/A 40.00 kN

FU - Min. Tensile strength

N/A 31.10 kN

f - Bearing Area

N/A 1.00 cm²

Description 1

N/A 08B-2 SCCL JWIS

Description 2

N/A CHAIN PARTS

Norm

N/A ISO 606

q - Weight Per Meter

N/A 1.35 kg/m

Weight

N/A 0.014 kg

Weight Pounds Per Foot

N/A 0.91 lb/ft

Dimensions

p - Pitch

N/A 12.70 mm

Pitch p (")

N/A 1/2 x 5/16"

g max. - Height Inner Plate

N/A 11.80 mm

b2 max. - Total Width Inner Link

N/A 11.30 mm

d2 max. - Pin Diameter

N/A 4.45 mm
a1 max.1 N/A 30.80 mm
a max.2 N/A 32.40 mm

e - Transverse Pitch

N/A 13.92 mm
  • 1 Varying dimensions for cranked links
  • 2 Varying dimensions for cranked links