
UPC Code |
N/A 847648060504 |
Iwis Reference |
N/A D 127 |
Type |
N/A Megalife I, Duplex |
Chain Construction |
N/A Crank Link |
Model |
N/A 12B-2 |
Chain Size |
N/A 12 |
Number of Strands |
N/A 2 |
Fb - Ave. Tensile Strength |
N/A 68.00 kN |
FU - Min. Tensile strength |
N/A 57.80 kN |
f - Bearing Area |
N/A 1.78 cm² |
Description 2 |
N/A CHAIN PARTS |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 2.50 kg/m |
Weight |
N/A 0.054 kg |
Weight Pounds Per Foot |
N/A 1.68 lb/ft |
p - Pitch |
N/A 19.05 mm |
Roller Width |
N/A 11.75 mm |
g max. - Height Inner Plate |
N/A 16.40 mm |
d1 max. - Roller Diameter |
N/A 12.07 mm |
b1 min. - Width between Inner Plates |
N/A 11.75 mm |
b2 max. - Total Width Inner Link |
N/A 15.62 mm |
d2 max. - Pin Diameter |
N/A 5.72 mm |
| a1 max.1 | N/A 42.10 mm |
| a max.2 | N/A 43.00 mm |
e - Transverse Pitch |
N/A 19.46 mm |