
UPC Code |
N/A 847648026098 |
Iwis Reference |
N/A M 1611 |
Type |
N/A British Standard, Simplex |
Chain Construction |
N/A Riveted |
Model |
N/A 16 B-1 |
Chain Size |
N/A 16 |
Number of Strands |
N/A 1 |
Fb - Ave. Tensile Strength |
N/A 75.00 kN |
FU - Min. Tensile strength |
N/A 60.00 kN |
f - Bearing Area |
N/A 2.10 cm² |
Description 1 |
N/A 16B-1(M1611) RIV 5M JWIS |
Description 2 |
N/A CHAIN |
Norm |
N/A ISO 606 |
q - Weight Per Meter |
N/A 2.70 kg/m |
Weight |
N/A 13.131 kg |
Weight Pounds Per Foot |
N/A 1.81 lb/ft |
Length |
N/A 5.00 m |
p - Pitch |
N/A 25.40 mm |
Pitch p (") |
N/A 1" x 17 mm |
Roller Width |
N/A 17.02 mm |
g max. - Height Inner Plate |
N/A 21.10 mm |
d1 max. - Roller Diameter |
N/A 15.88 mm |
b1 min. - Width between Inner Plates |
N/A 17.02 mm |
b2 max. - Total Width Inner Link |
N/A 25.45 mm |
d2 max. - Pin Diameter |
N/A 8.28 mm |
| a1 max.1 | N/A 36.10 mm |
| a max.2 | N/A 36.90 mm |