
Iwis Reference |
N/A L 85 SL |
Type |
N/A British Standard, Simplex |
Chain Construction |
N/A Riveted |
Model |
N/A 08 B-1 |
Chain Size |
N/A 08 |
Number of Strands |
N/A 1 |
Fb - Ave. Tensile Strength |
N/A 22.00 kN |
FU - Min. Tensile strength |
N/A 17.80 kN |
f - Bearing Area |
N/A 0.50 cm² |
Description 2 |
N/A CHAIN |
q - Weight Per Meter |
N/A 0.70 kg/m |
Weight Pounds Per Foot |
N/A 0.47 lb/ft |
p - Pitch |
N/A 12.70 mm |
Pitch p (") |
N/A 1/2 x 5/16" |
Roller Width |
N/A 7.75 mm |
g max. - Height Inner Plate |
N/A 11.80 mm |
d1 max. - Roller Diameter |
N/A 8.51 mm |
b1 min. - Width between Inner Plates |
N/A 7.75 mm |
b2 max. - Total Width Inner Link |
N/A 11.30 mm |
d2 max. - Pin Diameter |
N/A 4.45 mm |
Varying dimensions for cranked links |
N/A 16.90 mm |
Varying dimensions for cranked links |
N/A 18.50 mm |