Item # |
Model |
Chain Size |
p - Pitch |
g max. - Height Inner Plate |
d1 max. - Roller Diameter |
q - Weight Per Meter |
|---|---|---|---|---|---|---|
| 08B-1 L 85 SL | N/A 08 B-1 | N/A 08 | N/A 12.70 mm | N/A 11.80 mm | N/A 8.51 mm | N/A 0.70 kg/m |
| 08B-2 D 85 SL | N/A 08 B-2 | N/A 08 | N/A 12.70 mm | N/A 11.80 mm | N/A 8.51 mm | N/A 1.40 kg/m |