Unit of Measure

SEO

Brand

N/A JWIS

Specifications

Iwis Reference

N/A D 85 SL

Type

N/A British Standard, Duplex

Chain Construction

N/A Riveted

Model

N/A 08 B-2

Chain Size

N/A 08

Number of Strands

N/A 2

Fb - Ave. Tensile Strength

N/A 40.00 kN

FU - Min. Tensile strength

N/A 31.10 kN

f - Bearing Area

N/A 1.00 cm²

Description 2

N/A CHAIN

q - Weight Per Meter

N/A 1.40 kg/m

Weight Pounds Per Foot

N/A 0.94 lb/ft

Dimensions

p - Pitch

N/A 12.70 mm

Pitch p (")

N/A 1/2"

Roller Width

N/A 7.75 mm

g max. - Height Inner Plate

N/A 11.80 mm

d1 max. - Roller Diameter

N/A 8.51 mm

b1 min. - Width between Inner Plates

N/A 7.75 mm

b2 max. - Total Width Inner Link

N/A 11.30 mm

d2 max. - Pin Diameter

N/A 4.45 mm

Varying dimensions for cranked links

N/A 30.80 mm

Varying dimensions for cranked links

N/A 32.40 mm

e - Transverse Pitch

N/A 13.92 mm