120-2 B hub sprocket, 14 teeth, hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648188956

Type

N/A B, Double Strand

Chain Size

N/A 120

Number of Strands

N/A 2

Number of Teeth

N/A 14

Description 1

N/A ANSI 120-2, Type B, 14 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A D120B14

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 25.60 lb

Dimensions

Outside Diameter

N/A 7.470 in

Pitch Diameter

N/A 6.741 in

Plain Bore

N/A 1 1/2 in
Max. Bore1 N/A 3 5/16 in

Hub Diameter

N/A 5 in

LTB

N/A 3 3/4 in

Chain Dimensions

Pitch

N/A 1 1/2 in

Inner Width

N/A 1 in

Roller Diameter

N/A 0.875 in
  • 1 Dimensions shown allow for standard keyway with set screw at 90°