Item # |
Number of Teeth |
Outside Diameter |
Plain Bore |
Hub Diameter |
LTB |
|---|---|---|---|---|---|
| SPROCKET D120B11H | N/A 11 | N/A 6.010 in | N/A 1 1/2 in | N/A 3 9/16 in | N/A 3 3/4 in |
| SPROCKET D120B12H | N/A 12 | N/A 6.500 in | N/A 1 1/2 in | N/A 4 1/16 in | N/A 3 3/4 in |
| SPROCKET D120B13H | N/A 13 | N/A 6.990 in | N/A 1 1/2 in | N/A 4 1/2 in | N/A 3 3/4 in |
| SPROCKET D120B14H | N/A 14 | N/A 7.470 in | N/A 1 1/2 in | N/A 5 in | N/A 3 3/4 in |
| SPROCKET D120B15H | N/A 15 | N/A 7.960 in | N/A 1 1/2 in | N/A 5 1/4 in | N/A 3 3/4 in |
| SPROCKET D120B16H | N/A 16 | N/A 8.440 in | N/A 1 1/2 in | N/A 5 1/4 in | N/A 3 3/4 in |
| SPROCKET D120B17H | N/A 17 | N/A 8.920 in | N/A 1 1/2 in | N/A 5 1/4 in | N/A 3 3/4 in |
| SPROCKET D120B18H | N/A 18 | N/A 9.410 in | N/A 1 1/2 in | N/A 5 1/4 in | N/A 3 3/4 in |
| SPROCKET D120B19H | N/A 19 | N/A 9.890 in | N/A 1 1/2 in | N/A 5 1/4 in | N/A 3 3/4 in |
| SPROCKET D120B20H | N/A 20 | N/A 10.370 in | N/A 1 1/2 in | N/A 5 1/2 in | N/A 3 3/4 in |
| SPROCKET D120B21H | N/A 21 | N/A 10.850 in | N/A 1 1/2 in | N/A 5 1/2 in | N/A 3 3/4 in |
| SPROCKET D120B22H | N/A 22 | N/A 11.330 in | N/A 1 1/2 in | N/A 5 3/4 in | N/A 4 in |
| SPROCKET D120B23H | N/A 23 | N/A 11.810 in | N/A 1 1/2 in | N/A 6 1/2 in | N/A 4 in |
| SPROCKET D120B24H | N/A 24 | N/A 12.290 in | N/A 1 1/2 in | N/A 6 1/2 in | N/A 4 in |
| SPROCKET D120B25H | N/A 25 | N/A 12.780 in | N/A 1 1/2 in | N/A 6 1/2 in | N/A 4 in |
| SPROCKET D120B26H | N/A 26 | N/A 13.250 in | N/A 1 1/2 in | N/A 6 1/2 in | N/A 4 in |
| SPROCKET D120B30H | N/A 30 | N/A 15.170 in | N/A 1 1/2 in | N/A 6 1/2 in | N/A 4 in |
