160-2 B hub sprocket, 14 teeth, hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648189243

Type

N/A B, Double Strand

Chain Size

N/A 160

Number of Strands

N/A 2

Number of Teeth

N/A 14

Description 1

N/A ANSI 160-2, Type B, 14 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A D160B14

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 58.00 lb

Dimensions

Outside Diameter

N/A 9.960 in

Pitch Diameter

N/A 8.988 in

Plain Bore

N/A 2 in
Max. Bore1 N/A 4 3/4 in

Hub Diameter

N/A 6 3/4 in

LTB

N/A 4 3/4 in

Chain Dimensions

Pitch

N/A 2 in

Inner Width

N/A 1 1/4 in

Roller Diameter

N/A 1.125 in
  • 1 Dimensions shown allow for standard keyway with set screw at 90°