Item # |
Number of Teeth |
Outside Diameter |
Plain Bore |
Hub Diameter |
LTB |
|---|---|---|---|---|---|
| SPROCKET D160B13H | N/A 13 | N/A 9.310 in | N/A 2 in | N/A 6 in | N/A 4 3/4 in |
| SPROCKET D160B14H | N/A 14 | N/A 9.960 in | N/A 2 in | N/A 6 3/4 in | N/A 4 3/4 in |
| SPROCKET D160B15H | N/A 15 | N/A 10.610 in | N/A 2 in | N/A 7 in | N/A 4 3/4 in |
| SPROCKET D160B16H | N/A 16 | N/A 11.260 in | N/A 2 in | N/A 7 in | N/A 4 3/4 in |
| SPROCKET D160B17H | N/A 17 | N/A 11.900 in | N/A 2 in | N/A 7 in | N/A 4 3/4 in |
| SPROCKET D160B18H | N/A 18 | N/A 12.540 in | N/A 2 in | N/A 7 in | N/A 4 3/4 in |
| SPROCKET D160B19H | N/A 19 | N/A 13.190 in | N/A 2 in | N/A 7 in | N/A 4 3/4 in |
| SPROCKET D160B20H | N/A 20 | N/A 13.830 in | N/A 2 in | N/A 7 in | N/A 4 3/4 in |
| SPROCKET D160B21H | N/A 21 | N/A 14.470 in | N/A 2 in | N/A 7 1/2 in | N/A 4 3/4 in |
| SPROCKET D160B22H | N/A 22 | N/A 15.110 in | N/A 2 in | N/A 7 1/2 in | N/A 4 3/4 in |
| SPROCKET D160B23H | N/A 23 | N/A 15.750 in | N/A 2 in | N/A 7 1/2 in | N/A 4 3/4 in |
| SPROCKET D160B24H | N/A 24 | N/A 16.390 in | N/A 2 in | N/A 7 1/2 in | N/A 4 3/4 in |
| SPROCKET D160B25H | N/A 25 | N/A 17.030 in | N/A 2 in | N/A 7 1/2 in | N/A 4 3/4 in |
| SPROCKET D160B26H | N/A 26 | N/A 17.670 in | N/A 2 in | N/A 7 1/2 in | N/A 4 3/4 in |
