60-3 B hub sprocket, 15 teeth, hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648191505

Type

N/A B, Triple Strand

Chain Size

N/A 60

Number of Strands

N/A 3

Number of Teeth

N/A 15

Description 1

N/A ANSI 60-3, Type B, 15 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A T60B15

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 5.40 lb

Dimensions

Outside Diameter

N/A 3.980 in

Pitch Diameter

N/A 3.608 in

Plain Bore

N/A 1 in
Max. Bore1 N/A 1 7/8 in

Hub Diameter

N/A 2 13/16 in

LTB

N/A 3 in

Chain Dimensions

Pitch

N/A 3/4 in

Inner Width

N/A 1/2 in

Roller Diameter

N/A 0.469 in
  • 1 Dimensions shown allow for standard keyway with set screw at 90°