80-2 B hub sprocket, 12 teeth, hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648643004

Type

N/A B, Double Strand

Chain Size

N/A 80

Number of Strands

N/A 2

Number of Teeth

N/A 12

Description 1

N/A ANSI 80-2, Type B, 12 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A D80B12

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 5.10 lb

Dimensions

Outside Diameter

N/A 4.330 in

Pitch Diameter

N/A 3.864 in

Plain Bore

N/A 1 in
Max. Bore1 N/A 1 7/8 in

Hub Diameter

N/A 3 27/32 in

LTB

N/A 2 1/2 in

Chain Dimensions

Pitch

N/A 1 in

Inner Width

N/A 5/8 in

Roller Diameter

N/A 0.625 in
  • 1 Dimensions shown allow for standard keyway with set screw at 90°