1 2
Clear
Filter
Number of Strands
- 2
- 3
Number of Teeth
Outside Diameter (in)
Plain Bore (in)
1 1 1/4
LTB (in)
Item # |
Number of Strands |
Number of Teeth |
Outside Diameter |
Plain Bore |
LTB |
|---|---|---|---|---|---|
| SPROCKET D80B10H | N/A 2 | N/A 10 | N/A 3.680 in | N/A 1 in | N/A 2 3/4 in |
| SPROCKET D80B11H | N/A 2 | N/A 11 | N/A 4.010 in | N/A 1 in | N/A 2 1/2 in |
| SPROCKET D80B12H | N/A 2 | N/A 12 | N/A 4.330 in | N/A 1 in | N/A 2 1/2 in |
| SPROCKET D80B13H | N/A 2 | N/A 13 | N/A 4.660 in | N/A 1 in | N/A 2 1/2 in |
| SPROCKET D80B14H | N/A 2 | N/A 14 | N/A 4.980 in | N/A 1 in | N/A 2 1/2 in |
| SPROCKET D80B15H | N/A 2 | N/A 15 | N/A 5.300 in | N/A 1 in | N/A 2 1/2 in |
| SPROCKET D80B16H | N/A 2 | N/A 16 | N/A 5.630 in | N/A 1 in | N/A 2 3/4 in |
| SPROCKET D80B17H | N/A 2 | N/A 17 | N/A 5.950 in | N/A 1 in | N/A 2 3/4 in |
| SPROCKET D80B18H | N/A 2 | N/A 18 | N/A 6.270 in | N/A 1 in | N/A 2 3/4 in |
| SPROCKET D80B19H | N/A 2 | N/A 19 | N/A 6.590 in | N/A 1 in | N/A 2 3/4 in |
| SPROCKET D80B20H | N/A 2 | N/A 20 | N/A 6.910 in | N/A 1 in | N/A 2 3/4 in |
| SPROCKET D80B21H | N/A 2 | N/A 21 | N/A 7.240 in | N/A 1 in | N/A 2 3/4 in |
| SPROCKET D80B22H | N/A 2 | N/A 22 | N/A 7.560 in | N/A 1 in | N/A 2 3/4 in |
| SPROCKET D80B23H | N/A 2 | N/A 23 | N/A 7.880 in | N/A 1 in | N/A 2 3/4 in |
| SPROCKET D80B24H | N/A 2 | N/A 24 | N/A 8.200 in | N/A 1 in | N/A 2 3/4 in |
| SPROCKET D80B25H | N/A 2 | N/A 25 | N/A 8.520 in | N/A 1 in | N/A 3 in |
| SPROCKET D80B30H | N/A 2 | N/A 30 | N/A 10.110 in | N/A 1 in | N/A 3 in |
| SPROCKET D80B36H | N/A 2 | N/A 36 | N/A 12.030 in | N/A 1 1/4 in | N/A 3 1/8 in |
| SPROCKET E80B11H | N/A 3 | N/A 11 | N/A 4.010 in | N/A 1 in | N/A 3 5/8 in |
| SPROCKET E80B12H | N/A 3 | N/A 12 | N/A 4.330 in | N/A 1 in | N/A 3 5/8 in |
| SPROCKET E80B13H | N/A 3 | N/A 13 | N/A 4.660 in | N/A 1 in | N/A 3 5/8 in |
| SPROCKET E80B14H | N/A 3 | N/A 14 | N/A 4.980 in | N/A 1 in | N/A 3 5/8 in |
| SPROCKET E80B15H | N/A 3 | N/A 15 | N/A 5.300 in | N/A 1 in | N/A 3 5/8 in |
| SPROCKET E80B16H | N/A 3 | N/A 16 | N/A 5.630 in | N/A 1 in | N/A 3 7/8 in |
| SPROCKET E80B17H | N/A 3 | N/A 17 | N/A 5.950 in | N/A 1 in | N/A 3 7/8 in |
1 2
