100 B hub sprocket, 22 teeth, hardened
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648169771

Type

N/A B

Chain Size

N/A 100

Number of Teeth

N/A 22

Idler

N/A No

Description 1

N/A ANSI 100, Type B, 22 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A 100B22

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 16.10 lb

Dimensions

Outside Diameter

N/A 9.440 in

Pitch Diameter

N/A 8.784 in

Plain Bore

N/A 1 5/16 in
Max. Bore1 N/A 3 in

Hub Diameter

N/A 4 1/2 in

LTB

N/A 2 in

Chain Dimensions

Pitch

N/A 1 1/4 in

Inner Width

N/A 3/4 in

Roller Diameter

N/A 0.750 in
  • 1 Dimensions shown allow for standard keyway with set screw at 90°