Clear
Filter
Type
A B C
Number of Teeth
Outside Diameter (in)
Plain Bore (in)
1 1 1/4 1 5/16 1 1/2
LTB (in)
Item # |
Type |
Number of Teeth |
Outside Diameter |
Plain Bore |
Weight |
|---|---|---|---|---|---|
| SPROCKET 100A10 | N/A A | N/A 10 | N/A 4.600 in | N/A 1 in | N/A 2.00 lb |
| SPROCKET 100A11 | N/A A | N/A 11 | N/A 5.010 in | N/A 1 1/4 in | N/A 2.50 lb |
| SPROCKET 100A12 | N/A A | N/A 12 | N/A 5.420 in | N/A 1 1/4 in | N/A 3.00 lb |
| SPROCKET 100A13 | N/A A | N/A 13 | N/A 5.820 in | N/A 1 1/4 in | N/A 3.50 lb |
| SPROCKET 100A14 | N/A A | N/A 14 | N/A 6.230 in | N/A 1 1/4 in | N/A 4.10 lb |
| SPROCKET 100A15 | N/A A | N/A 15 | N/A 6.630 in | N/A 1 1/4 in | N/A 4.70 lb |
| SPROCKET 100A16 | N/A A | N/A 16 | N/A 7.030 in | N/A 1 1/4 in | N/A 5.40 lb |
| SPROCKET 100A17 | N/A A | N/A 17 | N/A 7.440 in | N/A 1 1/4 in | N/A 6.10 lb |
| SPROCKET 100A18 | N/A A | N/A 18 | N/A 7.840 in | N/A 1 1/4 in | N/A 7.00 lb |
| SPROCKET 100A19 | N/A A | N/A 19 | N/A 8.240 in | N/A 1 1/4 in | N/A 7.80 lb |
| SPROCKET 100A20 | N/A A | N/A 20 | N/A 8.640 in | N/A 1 1/4 in | N/A 8.80 lb |
| SPROCKET 100A21 | N/A A | N/A 21 | N/A 9.040 in | N/A 1 1/4 in | N/A 9.80 lb |
| SPROCKET 100A22 | N/A A | N/A 22 | N/A 9.440 in | N/A 1 1/4 in | N/A 10.50 lb |
| SPROCKET 100A23 | N/A A | N/A 23 | N/A 9.840 in | N/A 1 1/4 in | N/A 11.80 lb |
| SPROCKET 100A24 | N/A A | N/A 24 | N/A 10.250 in | N/A 1 1/4 in | N/A 12.80 lb |
| SPROCKET 100A25 | N/A A | N/A 25 | N/A 10.650 in | N/A 1 1/4 in | N/A 13.90 lb |
| SPROCKET 100A26 | N/A A | N/A 26 | N/A 11.050 in | N/A 1 1/4 in | N/A 15.00 lb |
| SPROCKET 100A27 | N/A A | N/A 27 | N/A 11.440 in | N/A 1 1/4 in | N/A 16.00 lb |
| SPROCKET 100A28 | N/A A | N/A 28 | N/A 11.840 in | N/A 1 1/4 in | N/A 17.40 lb |
| SPROCKET 100A30 | N/A A | N/A 30 | N/A 12.640 in | N/A 1 1/4 in | N/A 20.10 lb |
| SPROCKET 100A32 | N/A A | N/A 32 | N/A 13.440 in | N/A 1 1/4 in | N/A 22.60 lb |
| SPROCKET 100A35 | N/A A | N/A 35 | N/A 14.640 in | N/A 1 1/4 in | N/A 27.20 lb |
| SPROCKET 100A36 | N/A A | N/A 36 | N/A 15.040 in | N/A 1 1/4 in | N/A 30.00 lb |
| SPROCKET 100A40 | N/A A | N/A 40 | N/A 16.630 in | N/A 1 1/4 in | N/A 37.00 lb |
| SPROCKET 100A42 | N/A A | N/A 42 | N/A 17.430 in | N/A 1 1/4 in | N/A 40.00 lb |
